
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT359.30
- GE359.28
- Timing belt
- Screw
Documentation
Product information
| CHARACTERISTICS | | Weight | 1,1 kg |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 146 |
OE Equivalents
Peugeot0831-K6Citroen0831-K7Citroen, Peugeot0831-S3Peugeot, Fiat, Lancia9467544580Lancia, Fiat9467626980Automotive Compatibility
CitroenC5 IC5 I03/2004 => 11/2005--CitroenC8C801/2004 => 05/2006--FiatULYSSEULYSSE II01/2004 => 06/2010--LanciaPHEDRAPHEDRA08/2002 => 01/2004--Peugeot40640603/2004 => 09/2004--Peugeot607607 103/2004 => 09/2005--Peugeot607607 203/2004 => 09/2005--Peugeot80780701/2004 => 11/2010--