
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE359.29
- GT359.33
- Timing belt
- Screw
- Washer
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,918 kg |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 116 |
OE Equivalents
Peugeot0831-92Citroen0831-K0Citroen, Peugeot0831-T5Ford1231979Ford3M5Q 8A615 BAVolvo8653649Fiat9400831929Fiat, Lancia9467628180Automotive Compatibility
CitroenC4 IC4 I10/2004 => 12/2010--CitroenC5 IC5 I08/2004 => 02/2008--CitroenC5C5 II02/2008 => 08/2015--CitroenC8C803/2006 => 11/2010--CitroenJumpyJUMPY II12/2006 => 08/2016--FiatSCUDOSCUDO12/2006 => 11/2010--FiatSCUDOSCUDO II12/2006 => 11/2010--FiatULYSSEULYSSE II03/2006 => 06/2010--FordC-MAXC-MAX01/2007 => 07/2010--FordCMAXCMAX I01/2007 => 07/2010--FordFocusFOCUS I05/2003 => 01/2007--FordFocusFOCUS II08/2004 => 07/2010--FordGalaxyGALAXY II03/2006 => 02/2010--FordKugaKUGA I03/2008 => 02/2010--FordMONDEO IIIMONDEO III05/2007 => 11/2014--FordS-MAXS-MAX I03/2006 => 05/2010--LanciaPHEDRAPHEDRA03/2006 => 10/2010--Peugeot307307 103/2004 => 10/2007--Peugeot307307 203/2004 => 02/2009--Peugeot30830804/2009 => 12/2013--Peugeot308 I308 I08/2007 => 02/2015--Peugeot40740704/2007 => 04/2011--Peugeot407407 103/2004 => 04/2011--Peugeot407407 203/2004 => 04/2011--Peugeot508508 I12/2010 => 08/2015--Peugeot607607 212/2005 => 12/2010--Peugeot80780703/2006 => 11/2010--PeugeotExpertEXPERT II12/2006 => 05/2016--PeugeotExpertExpert12/2006 => 11/2010--VolvoC30 C30-32-35C30 C30-32-35 109/2006 => 02/2010--VolvoC30 C30-32-35C30 C30-32-35 209/2006 => 02/2010--VolvoC70C70 II12/2006 => 03/2010--VolvoS40S40 II02/2004 => 03/2010--VolvoS80 IIS80 II08/2007 => 04/2010--VolvoV50V50 102/2004 => 03/2010--VolvoV50V50 202/2004 => 03/2010--VolvoV70V70 II09/2007 => 04/2010--