
Reference KD459.57
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT359.38
- GE359.29
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 116 |
| Weight | 0,746 kg |
OE Equivalents
Citroen, Peugeot0831-Q0Peugeot, Citroen, DS0831-W1Ford1683833Fiat9467642580Automotive Compatibility
CitroenC4 IC4 I10/2009 => 04/2013--CitroenC4 IIC4 II => 08/2015--CitroenC5C5 II09/2009 => 08/2015--CitroenC8C805/2010 => 08/2014--CitroenJUMPYJUMPY09/2010 => 05/2016--CitroenJUMPYJUMPY II12/2006 => 08/2016--DSDSDS04/2015 => 08/2015--DSDS4DS4 I03/2011 => 09/2015--DSDS5DS5 => 09/2014--DSDS5DS5 109/2011 => 04/2015--DSDS5DS5 2 => 09/2014--FiatSCUDOSCUDO04/2011 => 06/2016--FiatSCUDOSCUDO II09/2010 => 06/2016--FordCMAXCMAX II => 09/2014--FordFOCUSFOCUS III => 09/2014--FordGALAXYGALAXY II => 03/2015--FordKUGAKUGA => 09/2014--FordKUGAKUGA I => 09/2014--FordKUGA IIKUGA II => 09/2014--FordMONDEO IIIMONDEO III => 11/2014--FordS-MAXS-MAX => 09/2014--FordS-MAXS-MAX I => 02/2015--MercedesATEGOATEGO10/2012 => 08/2015--Peugeot30083008 => 09/2014--Peugeot30083008 I02/2009 => 10/2015--Peugeot308 I308 I12/2009 => 02/2015--Peugeot40740706/2009 => 07/2011--Peugeot407407 212/2009 => 04/2011--Peugeot50085008 I08/2009 => 08/2015--Peugeot508508 I02/2011 => 08/2018--Peugeot80780705/2010 => 08/2014--PeugeotEXPERTEXPERT09/2011 => 05/2016--PeugeotEXPERTEXPERT II09/2010 => 05/2016--PeugeotRCZRCZ 104/2010 => 11/2015--PeugeotRCZRCZ 204/2010 => 11/2015--