
Reference KD468.01
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT368.06
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,395 kg |
Width 1 | 25 mm |
Number of belts | 2 |
Number of rollers | 3 |
Width 2 | 19 mm |
Number of teeth 2 | 76 |
Number of teeth | 111 |