
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT373.00
- JPU58-010A-1G1
- Timing belt (x2)
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,376 kg |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of belts | 2 |
| Width 2 | 19 mm |
| Number of teeth | 163 |
| Number of teeth 2 | 83 |