
Reference KD473.01
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- JPU58-010A-1G1
- GT373.00
- Timing belt (x2)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
Number of belts | 2 |
Width 2 | 19 mm |
Number of teeth | 99 |
Number of teeth 2 | 163 |
Weight | 1,357 kg |