
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- NEP55-002B-5G1
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Number of rollers | 1 |
| Number of belts | 1 |
| Number of teeth | 65 |
| Width 1 | 12 mm |
| Weight | 0,408 kg |
Automotive Compatibility
HyundaiCARSTAR JOICECARSTAR JOICE08/1999 => 02/2003--KiaCARSTAR JOICECARSTAR JOICE08/1999 => 02/2003--MitsubishiGALANTGALANT10/1992 => 06/2010--MitsubishiGALANTGALANT III10/1992 => 04/1996--MitsubishiGALANTGALANT IV09/1996 => 04/2003--MitsubishiGRANDISGRANDIS12/2003 => 10/2010--MitsubishiLANCER IIILANCER III12/2003 => 02/2011--MitsubishiLancerLANCER IV_VII07/1996 => 05/2008--MitsubishiLancerLancer07/1996 => 01/2003--MitsubishiOutlanderOUTLANDER I05/2003 => 11/2008--MitsubishiSPACE RUNNERSPACE RUNNER04/1999 => 11/2001--MitsubishiSpace WagonSPACE WAGON II05/1992 => 10/2000--MitsubishiSpace WagonSPACE WAGON III06/1998 => 12/2003--MitsubishiSpace WagonSpace Wagon05/1992 => 04/1996--