
Reference KD473.17
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE357.28
- GT357.52
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of rollers | 1 |
Number of belts | 2 |
Width 1 | 30 mm |
Number of teeth | 141 |
Weight | 1,698 kg |