
KD484.02 - SNR
Timing Belt Kits
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT384.02
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,46 kg |
| Number of belts | 1 |
| Width 1 | 20 mm |
| Number of teeth | 101 |