
Reference KDP453.170
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE353.10
- GT353.25
- GT353.17
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 1,652 kg |
| Number of belts | 1 |
| Number of rollers | 3 |
| Width 1 | 20 mm |
| Number of teeth | 162 |
Automotive Compatibility
OpelAstraASTRA II01/1998 => 11/2005--OpelAstraASTRA III02/2004 => 05/2007--OpelAstraAstra01/1998 => 11/2010--OpelCORSACORSA III08/2000 => 06/2006--OpelMERIVAMERIVA I04/2003 => 03/2009--OpelSIGNUMSIGNUM 105/2003 => 10/2008--OpelTIGRATIGRA II06/2004 => 07/2009--OpelVectraVECTRA III03/2002 => 01/2009--OpelZAFIRAZAFIRA I12/1998 => 05/2005--Saab9-39-3 II05/2005 => 05/2008--VauxhallASTRAASTRA IV03/1998 => 11/2005--VauxhallASTRAASTRA V02/2004 => 11/2011--VauxhallCORSACORSA II08/2000 => 09/2006--VauxhallSIGNUMSIGNUM 105/2003 => 10/2008--VauxhallTIGRATIGRA II06/2004 => 07/2009--VauxhallVECTRAVECTRA II03/2002 => 01/2009--VauxhallZAFIRAZAFIRA I04/1999 => 05/2005--