
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT355.22
- Timing belt
- Water pump
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,349 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 17 mm |
| Number of teeth | 96 |