
Reference KDP455.520
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT355.36
- GE355.43
- Timing belt
- Small components
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 1,694 kg |
| Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 27 mm |
| Number of teeth | 126 |
OE Equivalents
Renault119A04462RRenault119A06559RAutomotive Compatibility
RenaultAVANTIMEAVANTIME10/2001 => 02/2003--RenaultCLIOCLIO III05/2006 => 03/2009--RenaultDUSTERDUSTER01/2012 => --RenaultESPACEESPACE IV08/2002 => 10/2014--RenaultLAGUNALAGUNA02/2005 => 08/2007--RenaultLAGUNALAGUNA II12/2000 => 08/2007--RenaultLAGUNALAGUNA III09/2007 => 09/2015--RenaultMEGANE IIMEGANE II08/2002 => 06/2009--RenaultMEGANEMEGANE III09/2008 => 06/2016--RenaultSCENICSCENIC II04/2003 => 03/2009--RenaultTRAFICTRAFIC II03/2001 => 11/2010--RenaultVELSATISVELSATIS 112/2001 => 11/2009--RenaultVELSATISVELSATIS 212/2001 => 11/2009--