
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This product replaces the following reference: This kit contains the following reference(s)
- GT355.39
- Timing belt
- Screw (x3)
- Water pump
Documentation
Product information
| CHARACTERISTICS | | Belt quality (distribution) | Standard |
| With screw | 1 |
| Weight | 1,805 kg |
| Number of rollers | 1 |
| Number of belts | 1 |
| Width 1 | 27 mm |
| Number of teeth | 123 |
OE Equivalents
Dacia, Renault119A02421RAutomotive Compatibility
DaciaDOKKERDOKKER 108/2012 => 08/2015--DaciaDOKKERDOKKER 208/2012 => 08/2015--DaciaDUSTERDUSTER I02/2010 => 10/2013--DaciaLOGANLOGAN12/2007 => 08/2015--DaciaLOGANLOGAN I02/2006 => 10/2012--DaciaLOGAN IILOGAN II12/2012 => 08/2015--DaciaSANDEROSANDERO09/2012 => 11/2015--DaciaSANDEROSANDERO I05/2008 => 09/2012--DaciaSANDEROSANDERO II09/2012 => 11/2016--NissanKUBISTARKUBISTAR05/2005 => 03/2006--NissanKUBISTARKUBISTAR I05/2005 => 10/2009--NissanMICRAMICRA III08/2007 => 03/2011--NissanNoteNOTE I08/2005 => 07/2010--NissanNV200NV20007/2009 => 06/2010--NissanNoteNote08/2005 => 11/2007--NissanQashqaiQASHQAI I02/2007 => 12/2009--NissanTiidaTiida02/2007 => 11/2011--RenaultCAPTUR ICAPTUR I03/2013 => 08/2015--RenaultCLIO IICLIO II03/2001 => 12/2010--RenaultClioCLIO III08/2005 => 11/2010--RenaultCLIO IVCLIO IV09/2012 => 09/2016--RenaultClioClio03/2001 => 11/2012--RenaultDusterDuster02/2010 => 05/2015--RenaultFluenceFLUENCE 110/2009 => 08/2015--RenaultGRANDGRAND03/2009 => 12/2011--RenaultKangooKANGOO I05/2002 => 09/2008--RenaultKangooKANGOO II10/2007 => --RenaultKangooKangoo02/2003 => 02/2011--RenaultLAGUNALAGUNA III09/2007 => 09/2015--RenaultLOGAN ILOGAN I08/2004 => 10/2012--RenaultLoganLogan09/2006 => 08/2015--RenaultMEGANE IIMEGANE II08/2002 => 06/2009--RenaultMeganeMEGANE III09/2008 => 08/2015--RenaultMODUSMODUS 108/2004 => 09/2011--RenaultMODUSMODUS 208/2004 => 09/2011--RenaultMeganeMegane02/2010 => 11/2010--RenaultSanderoSANDERO I05/2008 => 09/2012--RenaultScenicSCENIC II02/2004 => 03/2009--RenaultScenicSCENIC III03/2009 => 12/2011--RenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL I03/2001 => 08/2008--RenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL II09/2008 => 11/2012--RenaultSandero StepwaySandero Stepway09/2012 => 11/2015--RenaultTHALIA SYMBOLTHALIA SYMBOL09/2008 => 11/2012--RenaultTWINGOTWINGO II06/2007 => 11/2011--