
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.24
- GT357.25
- GT357.26
- GE357.23
- Timing belt (x2)
- Water pump
Documentation
Product information
| CHARACTERISTICS | | Weight | 2,214 kg |
| Belt quality (distribution) | Standard |
| Number of rollers | 4 |
| Number of belts | 2 |
| Width 1 | 17 mm |
| Width 2 | 20 mm |
| Number of teeth | 130 |
| Number of teeth 2 | 58 |
Automotive Compatibility
AudiA2A204/2000 => 07/2005--SeatALTEAALTEA 104/2006 => 04/2010--SeatALTEAALTEA 204/2006 => 04/2010--SeatAROSAAROSA 109/1999 => 05/2004--SeatAROSAAROSA 209/1999 => 05/2004--SeatCORDOBACORDOBA08/1999 => 07/2002--SeatCORDOBACORDOBA I04/1999 => 07/2002--SeatCORDOBACORDOBA II08/2002 => 10/2009--SeatIBIZAIBIZA II01/2000 => 10/2001--SeatIBIZAIBIZA III08/2001 => 10/2009--SeatIBIZA IVIBIZA IV02/2008 => 04/2015--SeatINCAINCA08/2000 => 05/2003--SeatLeonLEON I10/1999 => 09/2005--SeatLeonLEON II05/2006 => 11/2012--SeatTOLEDO IITOLEDO II12/1999 => 06/2004--SeatToledoTOLEDO III04/2006 => 05/2007--SkodaFabiaFABIA I09/1999 => 11/2007--SkodaFABIA IIFABIA II12/2006 => 11/2014--SkodaOctaviaOCTAVIA I07/2000 => 11/2010--SkodaOctaviaOCTAVIA II04/2004 => 10/2010--SkodaPRAKTIKPRAKTIK02/2007 => 02/2010--SkodaROOMSTERROOMSTER04/2006 => 04/2015--SkodaROOMSTERROOMSTER 104/2006 => 04/2015--SkodaROOMSTERROOMSTER 204/2006 => 04/2015--VolkswagenBORABORA08/1998 => 04/2005--VolkswagenCADDYCADDY II08/2000 => 05/2003--VolkswagenCADDYCADDY III01/2004 => 07/2010--VolkswagenGOLFGOLF 112/2004 => 11/2013--VolkswagenGOLFGOLF 204/2006 => 11/2013--VolkswagenGOLF IVGOLF IV09/1997 => 05/2006--VolkswagenGOLF VGOLF V09/2003 => 10/2008--VolkswagenGOLF VIGOLF VI09/2008 => 10/2012--VolkswagenLUPOLUPO09/1998 => 06/2005--VolkswagenNEW BEETLENEW BEETLE I07/2001 => 08/2010--VolkswagenPoloPOLO III09/1999 => 08/2001--VolkswagenPoloPOLO IV10/2001 => 10/2009--VolkswagenPOLO VPOLO V05/2009 => 04/2014--