
KDP457.261 - SNR
Timing Belt Kits With Water Pump
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.23
- GT357.25
- GT357.26
- GE357.24
- Timing belt (x2)
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Belt quality (distribution) | Standard |
| Width 2 | 20 mm |
| Number of rollers | 4 |
| Number of belts | 2 |
| Width 1 | 17 mm |
| Number of teeth | 130 |
| Number of teeth 2 | 58 |
| Weight | 2,04 kg |