Reference KDP457.321
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT357.27
- Water pump
- Small components
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Number of belts | 1 |
| Width 1 | 23 mm |
| Number of teeth | 138 |
| Weight | 1,54 kg |
OE Equivalents
Audi, Seat, Skoda, Volkswagen06A198119DAutomotive Compatibility
AudiA3A3 I04/2000 => 07/2000--SeatALHAMBRAALHAMBRA I05/2000 => 02/2010--SeatCORDOBACORDOBA II08/2002 => 10/2009--SeatIBIZAIBIZA08/2008 => 04/2015--SeatIBIZAIBIZA III06/2002 => 10/2009--SkodaFABIAFABIA I11/1999 => 11/2007--SkodaOCTAVIAOCTAVIA I04/1999 => 04/2007--SkodaSUPERBSUPERB I11/2001 => 02/2008--VolkswagenBORABORA08/1998 => 04/2005--VolkswagenCADDYCADDY III03/2006 => 04/2015--VolkswagenGOLF IVGOLF IV07/1998 => 05/2006--VolkswagenJETTAJETTA06/2014 => --VolkswagenNEW BEETLENEW BEETLE I12/1997 => 08/2010--VolkswagenPASSATPASSAT IV09/2000 => 04/2005--VolkswagenPoloPolo08/2002 => 05/2005--VolkswagenSHARANSHARAN I03/2000 => 02/2010--VolkswagenTOURANTOURAN I01/2006 => 10/2006--VolkswagenTRANSPORTERTRANSPORTER04/2011 => 07/2015--VolkswagenTRANSPORTERTRANSPORTER V05/2003 => 07/2015--