
Reference KDP457.460
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.31
- NEP72-002B-17G
- Timing tensioners
- Water pump
- Timing belt
- Screw
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Number of belts | 1 |
| Width 1 | 30 mm |
| Number of rollers | 3 |
| Number of teeth | 253 |
| Weight | 2,67 kg |