
Reference KDP457.610
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.36
- GT357.52
- GE357.29
- Timing belt
- Small components
- Suspension nut
- Q015 (x2)
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 2,872 kg |
| Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Width 1 | 30 mm |
| Number of rollers | 3 |
| Number of teeth | 141 |
Automotive Compatibility
AudiA3A3 II04/2003 => 05/2008--SeatALTEAALTEA 112/2005 => 08/2011--SeatALTEAALTEA 212/2005 => 08/2011--SeatLEONLEON II01/2006 => 08/2011--SeatTOLEDOTOLEDO III08/2004 => 04/2009--SkodaOCTAVIAOCTAVIA II04/2004 => 04/2010--SkodaSUPERBSUPERB II12/2008 => 02/2010--VolkswagenGOLFGOLF 112/2004 => 12/2008--VolkswagenGOLFGOLF 212/2004 => 12/2008--VolkswagenGOLF VGOLF V09/2003 => 10/2008--VolkswagenJETTA IIIJETTA III08/2005 => 05/2008--VolkswagenPASSATPASSAT V02/2005 => 05/2010--VolkswagenTOURANTOURAN I01/2003 => 04/2010--