
Reference KDP457.670
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This product replaces the following reference: This kit contains the following reference(s)
- GE357.26
- GT357.73
- GE357.29
- GE357.28
- Q015
- Water pump
- Screw
- Small components
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Number of rollers | 4 |
| Width 1 | 30 mm |
| Number of teeth | 160 |
| Weight | 2,965 kg |
Automotive Compatibility
AudiA3A3 II03/2008 => 04/2010--AudiA4A4 III10/2007 => 11/2015--AudiA5A5 I12/2007 => 02/2012--AudiA6A6 III09/2008 => 07/2011--AudiQ5Q5 I10/2008 => 08/2010--AudiTTTT II05/2008 => 05/2010--SeatALTEAALTEA 102/2009 => 04/2011--SeatALTEAALTEA 202/2009 => 04/2011--SeatEXEOEXEO11/2008 => 11/2011--SeatLeonLEON II02/2009 => 11/2012--SkodaOCTAVIAOCTAVIA II02/2009 => 01/2013--SkodaSUPERBSUPERB II02/2008 => 04/2010--SkodaYETIYETI 104/2009 => 04/2010--SkodaYETIYETI 204/2009 => 04/2010--VolkswagenBEETLEBEETLE II03/2012 => 06/2016--VolkswagenEOSEOS 104/2008 => 10/2010--VolkswagenEOSEOS 204/2008 => 10/2010--VolkswagenGOLFGOLF 112/2008 => 10/2009--VolkswagenGOLFGOLF 212/2008 => 04/2010--VolkswagenGOLF VGOLF V01/2008 => 02/2009--VolkswagenGOLF VIGOLF VI09/2008 => 06/2013--VolkswagenJETTA IIIJETTA III06/2008 => 09/2010--VolkswagenPassatPASSAT V12/2007 => 10/2010--VolkswagenPassatPassat04/2008 => 10/2008--VolkswagenSCIROCCO IIISCIROCCO III07/2008 => 10/2010--VolkswagenTiguanTIGUAN I10/2007 => 08/2015--