
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE357.40
- GE357.29
- GT357.75
- Timing belt
- Water pump
- Small components
- Timing idlers
Documentation
Product information
| CHARACTERISTICS | | Weight | 2,83 kg |
| Belt quality (distribution) | Standard |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 4 |
| Number of teeth | 160 |
Automotive Compatibility
AudiA1A1 I04/2010 => 03/2015--AudiA3A3 II04/2009 => 04/2013--AudiQ5Q5 I05/2012 => 04/2017--SkodaSUPERBSUPERB II01/2010 => 09/2010--SkodaYETIYETI 110/2009 => 10/2013--SkodaYETIYETI 210/2009 => 10/2013--VolkswagenBEETLEBEETLE II11/2011 => 06/2016--VolkswagenCADDYCADDY07/2010 => 10/2010--VolkswagenCADDYCADDY III07/2010 => 10/2010--VolkswagenFoxFox05/2009 => 10/2011--VolkswagenGOLFGOLF 104/2009 => 05/2011--VolkswagenGOLFGOLF 204/2009 => 11/2013--VolkswagenGOLF VIGOLF VI10/2011 => 04/2016--VolkswagenJettaJETTA V07/2014 => --VolkswagenPassatPASSAT VI11/2012 => 11/2014--VolkswagenSHARANSHARAN II04/2011 => 10/2015--