
Reference KDP458.330
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE358.27
- GT358.30
- Timing belt
- Screw
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 1,52 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 24 mm |
| Number of teeth | 190 |
OE Equivalents
Lancia, Fiat, Alfa Romeo71771574Alfa Romeo, Fiat, Lancia71771591Alfa Romeo, Lancia, Fiat71773290Automotive Compatibility
Alfa Romeo145145 102/1999 => 05/2001--Alfa Romeo145145 202/1999 => 05/2001--Alfa Romeo146146 102/1999 => 05/2001--Alfa Romeo146146 202/1999 => 05/2001--Alfa Romeo147147 109/2000 => 08/2005--Alfa Romeo147147 209/2000 => 12/2009--Alfa Romeo156156 108/1997 => 12/2004--Alfa Romeo156156 208/2000 => 12/2004--Alfa Romeo156156 308/2000 => 12/2004--Alfa Romeo166166 109/1998 => 03/2006--Alfa Romeo166166 209/2000 => 03/2006--FiatBRAVABRAVA I09/1998 => 02/2002--FiatBRAVOBRAVO I09/1998 => 02/2002--FiatBRAVO IIBRAVO II01/2007 => 11/2010--FiatDOBLODOBLO12/2005 => 12/2010--FiatDOBLODOBLO I09/2001 => 12/2010--FiatIDEAIDEA 101/2004 => 05/2007--FiatIDEAIDEA 201/2004 => 05/2007--FiatMAREAMAREA12/1998 => 08/2002--FiatMULTIPLAMULTIPLA 110/1998 => 08/2005--FiatMULTIPLAMULTIPLA 206/2002 => 04/2010--FiatPALIOPALIO 202/2001 => 08/2002--FiatPUNTOPUNTO II06/1999 => 07/2009--FiatSTILOSTILO08/2001 => 12/2007--FiatStradaSTRADA I02/2003 => 04/2006--LanciaKAPPAKAPPA04/1998 => 09/2001--LanciaLYBRALYBRA08/1999 => 11/2006--LanciaMUSAMUSA 106/2004 => 08/2007--LanciaMUSAMUSA 206/2004 => 08/2007--LanciaTHESISTHESIS08/2002 => 11/2005--