
Reference KDP459.360
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE359.16
- GT359.23
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 1,991 kg |
| Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 134 |
OE Equivalents
Citroen, Peugeot1609525980Citroen, Peugeot1610793580Peugeot, Citroen1643639780Automotive Compatibility
CitroenBERLINGOBERLINGO11/2002 => 04/2008--CitroenBERLINGOBERLINGO I11/2000 => 04/2008--CitroenC3 IC3 I03/2002 => 09/2005--CitroenXSARAXSARA 208/2000 => 07/2005--Peugeot20620608/2000 => 01/2009--Peugeot307307 102/2001 => 05/2005--Peugeot307307 202/2001 => 05/2005--PeugeotPARTNERPARTNER I08/2000 => 04/2008--PeugeotPARTNERPARTNER II10/2002 => 04/2008--