
Reference KDP459.540
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT359.33
- GE359.29
- Water pump
- Washer
- Timing belt
- Screw
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Number of belts | 1 |
| Width 1 | 25 mm |
| Number of rollers | 2 |
| Number of teeth | 116 |
| Weight | 1,837 kg |
OE Equivalents
Peugeot, Citroen1609525480Ford1761941Ford1855732Ford3M5Q8B596BALancia, Fiat71771583Automotive Compatibility
CitroenC4 IC4 I10/2004 => 12/2010--CitroenC5 IC5 I08/2004 => 02/2008--CitroenC5C5 II02/2008 => 08/2015--CitroenC8C803/2006 => 11/2010--CitroenJUMPYJUMPY II12/2006 => 08/2016--FiatSCUDOSCUDO12/2006 => 11/2010--FiatSCUDOSCUDO II12/2006 => 11/2010--FiatULYSSEULYSSE II03/2006 => 06/2010--FordC-MAXC-MAX01/2007 => 07/2010--FordCMAXCMAX I01/2007 => 07/2010--FordFOCUSFOCUS I05/2003 => 01/2007--FordFOCUSFOCUS II08/2004 => 04/2012--FordGALAXYGALAXY II03/2006 => 02/2010--FordKUGAKUGA I03/2008 => 02/2010--FordMONDEO IIIMONDEO III05/2007 => 11/2014--FordS-MAXS-MAX I03/2006 => 05/2010--LanciaPHEDRAPHEDRA03/2006 => 10/2010--Peugeot307307 103/2004 => 10/2007--Peugeot307307 203/2004 => 02/2009--Peugeot30830804/2009 => 12/2013--Peugeot308 I308 I08/2007 => 02/2015--Peugeot40740704/2007 => 04/2011--Peugeot407407 103/2004 => 04/2011--Peugeot407407 203/2004 => 04/2011--Peugeot508508 I12/2010 => 08/2015--Peugeot607607 212/2005 => 12/2010--Peugeot80780703/2006 => 11/2010--PeugeotEXPERTEXPERT12/2006 => 11/2010--PeugeotEXPERTEXPERT II12/2006 => 05/2016--VolvoC30-32-35 C30C30-32-35 C30 109/2006 => 02/2010--VolvoC30-32-35 C30C30-32-35 C30 209/2006 => 02/2010--VolvoC70C70 II12/2006 => 03/2010--VolvoS40S40 II02/2004 => 03/2010--VolvoS80 IIS80 II08/2007 => 04/2010--VolvoV50V50 102/2004 => 03/2010--VolvoV50V50 202/2004 => 03/2010--VolvoV70V70 II09/2007 => 04/2010--