
Reference KDP465.010
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GT357.32
- GT365.05
- GT365.04
- Screw
- Timing belt (x2)
- Small components
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Number of belts | 2 |
| Width 1 | 26 mm |
| Number of rollers | 3 |
| Width 2 | 21 mm |
| Number of teeth | 122 |
| Number of teeth 2 | 81 |
| Weight | 2,51 kg |