
Reference KDP465.050
Over 100 products available in the TIMING BELT AND WATER PUMP KITS range:
- Easy to use with all the parts required to fit the replacement.
- Original parts guaranteeing high quality.
This kit contains the following reference(s)
- GE355.19
- GT365.10
- Timing belt
- Water pump
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 1,982 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 23 mm |
| Number of teeth | 142 |
Automotive Compatibility
VolvoC30-32-35 C30C30-32-35 C30 109/2006 => 11/2012--VolvoC30-32-35 C30C30-32-35 C30 209/2006 => 11/2012--VolvoC70C70 I02/1997 => 11/2005--VolvoC70C70 II12/2005 => 03/2014--VolvoS40S40 I04/1997 => 11/2000--VolvoS40S40 II02/2004 => 05/2012--VolvoS60S6003/2015 => 04/2016--VolvoS60S60 I07/2000 => 02/2009--VolvoS60 IIS60 II09/2013 => 04/2015--VolvoS80S8003/2000 => 11/2003--VolvoS80S80 I05/1998 => 01/2006--VolvoV40V40 105/2012 => 03/2015--VolvoV40V40 II05/2012 => 03/2015--VolvoV50V50 102/2004 => 03/2010--VolvoV50V50 202/2004 => 03/2010--VolvoV60V6012/2013 => 08/2014--VolvoV60 IIV60 II12/2013 => 10/2016--VolvoV70V7004/1997 => 11/1999--VolvoV70V70 I04/1997 => 07/2007--VolvoV70V70 II03/2012 => 02/2015--VolvoXC70XC70 I08/2002 => 02/2007--VolvoXC90XC9009/2012 => 08/2014--VolvoXC90 IXC90 I04/2002 => 08/2007--