
Reference KF155.104U
NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This product replaces the following reference: This kit contains the following reference(s)
- FC.12784.S03
- Miscellaneous
- Nut
- Brake disc
- Cap
- Ring
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 (wheel) | 25 mm |
| Minimum thickness | 7 mm |
| Bearing type | FC |
| Width 1 (wheel) | 74 mm |
| Recommended tool (Wheel) | Clas : OM8154 |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| Disc type | Plein |
| Number of holes | 4 |
| Hole bore | 12 mm |
| Tightening torque 1 | 175 N-m |
| Brake disc thickness | 8 mm |
| External diameter 3 | 237 mm |
| Weight | 4,77 kg |
OE Equivalents
Renault7701204901DRenault7701208054Renault7703090313Automotive Compatibility
Renault111106/1986 => 06/1989RearLeft,RightRenault1919 => RearRight,LeftRenault191908/1994 => 10/1995RearLeft,RightRenault1919 1 => RearRight,LeftRenault1919 105/1989 => 03/1992RearLeft,RightRenault1919 2 => -Right,LeftRenault1919 2 => RearRight,LeftRenault1919 204/1992 => 10/1995RearLeft,RightRenault55 => RearRight,LeftRenault9906/1986 => 08/1988RearLeft,RightRenaultClioCLIO I => RearLeft,RightRenaultClioCLIO I08/1990 => 01/1998RearRight,LeftRenaultCLIO IICLIO II => Rear-RenaultCLIO IICLIO II => RearRight,LeftRenaultCLIO IICLIO II02/1998 => 10/2002RearLeft,RightRenaultCLIO IICLIO II10/2002 => 10/2002Rear,FrontRight,LeftRenaultClioClio09/1999 => 10/2002RearLeft,RightRenaultClioClio10/2002 => 10/2002Rear,FrontLeft,RightRenaultMEGANE IMEGANE I10/1995 => 01/2003RearLeft,RightRenaultMEGANE IMEGANE I02/1999 => RearRight,LeftRenaultMeganeMegane => RearRight,LeftRenaultMeganeMegane03/1997 => 01/2003RearLeft,RightRenaultSUPER 5SUPER 506/1984 => 07/1990RearLeft,RightRenaultTHALIA SYMBOLTHALIA SYMBOL10/2002 => 10/2002RearLeft,RightRenaultTHALIA SYMBOL THALIA SYMBOLTHALIA SYMBOL THALIA SYMBOL I => RearRight,LeftRenaultTHALIA SYMBOL THALIA SYMBOLTHALIA SYMBOL THALIA SYMBOL I10/2002 => 10/2002RearLeft,Right