
KF155.110U - SNR
Brake Disc Hub Kits
NTN-SNR is rolling out its expertise in the BRAKE DISC KITS range:
- A range of unrivalled depth that has been developed in response to the needs of the market.
- Safety: the brake disc is assembled with the wheel bearing at NTN-SNR's sites to guarantee superlative quality and safety.
- A complete product: each kit comprises a brake disc with an integrated bearing, as well as the associated components needed to fit the replacement.
This kit contains the following reference(s)
- FC.41722.S01
- Encoder
- Cap
- Protection cap
- Ring
- Nut
- Brake disc
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 (wheel) | 30 mm |
| Minimum thickness | 7 mm |
| Bearing type | FC |
| With integrated bearing | 1 |
| Width 1 (wheel) | 86 mm |
| Disc type | Plein |
| Recommended tool (Wheel) | Clas : OM8154 |
| Number of holes | 5 |
| Hole bore | 12 mm |
| Tightening torque 1 | 220 N-m |
| Brake disc thickness | 8 mm |
| External diameter 3 | 260 mm |
| Weight | 7,19 kg |
OE Equivalents
Renault43 20 001 85RRenault432000010RRenault82 00 494 580Renault8200002874Automotive Compatibility
RenaultClioCLIO III05/2015 => 09/2016RearLeft,RightRenaultCLIO IVCLIO IV09/2012 => 09/2016RearLeft,RightRenaultCLIO IVCLIO IV09/2012 => RearRight,LeftRenaultClioClio09/2012 => 09/2016RearLeft,RightRenaultGRANDGRAND03/2009 => 12/2010RearLeft,RightRenaultMeganeMEGANE III => -Right,LeftRenaultMeganeMEGANE III => Rear-RenaultMeganeMEGANE III => RearRight,LeftRenaultMeganeMEGANE III03/2012 => 06/2016RearLeft,RightRenaultMeganeMEGANE IV => -Right,LeftRenaultMeganeMEGANE IV => RearRight,LeftRenaultMeganeMEGANE IV06/2018 => RearLeft,RightRenaultMEGANE IV SaloonMEGANE IV Saloon => RearRight,LeftRenaultMeganeMegane => -Right,LeftRenaultMeganeMegane => RearRight,LeftRenaultMeganeMegane03/2012 => 02/2014RearLeft,RightRenaultScenicSCENIC III => -Right,LeftRenaultScenicSCENIC III => Rear-RenaultScenicSCENIC III => RearRight,LeftRenaultScenicScenic => -Right,LeftRenaultScenicScenic => RearRight,Left