Due to technical maintenance, the NTN Europe on-line shop will be unavailable from 6.00 am on Saturday 13 June until 12.00 pm on Sunday 14 June (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Ball sleeves

KH4060LL/3AS - NTN

KH4060LL/3AS

Ball sleeves are compact components for precise and low-friction linear movements on self-supporting hardened steel shafts.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
Design typeKH
Ball bushings categoryBall sleeves
StandardISO dimension
Number of seals2
Material outer cylinder or steel segmentshardened steel sleeve
Material CagePA
Initial greasingNon/No
Re-lubricableOui/Yes
d - Internal diameter40 mm
D - External diameter52 mm
L - Length60 mm
Number of ball rows8
Mass0,18 kg
undefined
PRODUCT PERFORMANCE
Cmin4,25 kN
Cmax4,25 kN
C0min4 kN
C0max4 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature80 °C