
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Fw - Under rollers diameter | 34 mm |
| Ew - Upper rollers diameter | 40 mm |
| Bc - Cage Width | 25,8 mm |
| Mass | 0,032 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 31 kN |
| C0r - Static load rating | 54,5 kN |
| N lim - Grease lubrication limit speed | 8000 tr/min |
| N lim - Oil lubrication limit speed | 12000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | b - Raceway width | 25,8 mm |