Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| G - Thread designation | M85X2 |
| d2 - Outer diameter of locknut | 110 mm |
| B - Nut width | 16 mm |
| d1 - Outer diameter of the locking surface of the nut | 102 mm |
| Chamfer angle of the nut | 30 ° |
| b - Notch width | 8 mm |
| h - Notch depth | 3,5 mm |
| Mass | 0,45 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Designation of the associated blocking device | MB17 |