Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
G - Thread designation | M155X3 |
d2 - Outer diameter of locknut | 200 mm |
B - Nut width | 25 mm |
d1 - Outer diameter of the locking surface of the nut | 182 mm |
Chamfer angle of the nut | 30 ° |
b - Notch width | 16 mm |
h - Notch depth | 7 mm |
Mass | 2,3 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated blocking device | MB31 |