Needle roller bearing, cage assembly, welded cage
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Fw - Under rollers diameter | 15 mm |
| Ew - Upper rollers diameter | 21 mm |
| Bc - Cage Width | 17 mm |
| Mass | 0,012 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| b - Raceway width | 17 mm |