
Tapered roller bearing, pressed steel cage
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | EC |
| External diameter 1 (wheel) | 59 mm |
| Internal diameter n°1 (wheel) | 34 mm |
| Width 1 (wheel) | 15 mm |
| Weight | 0,18 kg |
OE Equivalents
Mercedes0029801902Mercedes2103300051Mercedes2103300325Chrysler5252823Toyota90366-30001Porsche999 059 090 00MercedesA0029801902JaguarCAC4999Automotive Compatibility
ChryslerGRANDGRAND => -Left,RightChryslerVOYAGERVOYAGER => -Left,RightChryslerVOYAGERVOYAGER => -Right,LeftChryslerVOYAGERVOYAGER02/1991 => 09/1995RearRight,LeftChryslerVOYAGERVOYAGER II02/1991 => 09/1995RearRight,LeftChryslerVOYAGERVOYAGER II03/1992 => 09/1995RearLeft,RightChryslerVOYAGERVOYAGER III12/1992 => 09/1995RearLeft,RightMercedesC-SERIESC-SERIES12/1993 => 01/2000FrontLeft,RightMercedesCLASSE CCLASSE C I02/1993 => 01/2000FrontLeft,RightMercedesCLASSE CCLASSE C I02/1993 => 01/2001FrontRight,LeftMercedesCLASSE CLKCLASSE CLK I05/1997 => 12/2002FrontRight,LeftMercedesCLASSE CLKCLASSE CLK I05/1999 => 12/2002FrontLeft,RightMercedesCLASSE ECLASSE E I06/1993 => 08/1995FrontLeft,RightMercedesCLASSE ECLASSE E II => Front-MercedesCLASSE ECLASSE E II03/1995 => 02/2003FrontLeft,RightMercedesCLASSE SLCLASSE SL I02/1989 => 06/2001FrontLeft,RightMercedesCLASSE SLCLASSE SL I08/1992 => 06/2001FrontRight,LeftMercedesCLASSE SLKCLASSE SLK I07/1996 => 11/2003FrontLeft,RightMercedesCLK-SERIESCLK-SERIES => FrontLeft,RightMercedesE-CLASSE-CLASS => FrontLeft,RightMercedesE-SERIESE-SERIES02/1996 => 02/2002FrontRight,LeftMercedesSLKSLK => FrontRight,LeftMercedesSLK-SERIESSLK-SERIES07/1996 => 02/2000FrontLeft,RightToyotaCelicaCELICA I07/1981 => 07/1983RearLeft,RightToyotaCelicaCelica07/1981 => 06/1985RearLeft,RightToyotaCelicaCelica07/1981 => 06/1985RearRight,Left