![LGBCH20BNSSNZ1-N](https://eshop-api.ntn-snr.com/medias/industry-LGB-H-B-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0Mzk2OXxpbWFnZS9qcGVnfGg0Zi9oYTMvOTM0MTkxOTU5MjQ3OC9pbmR1c3RyeS1MR0JfSF9CX18zLmpwZ181MTVXeDUxNUh8YjBiNDhhMWFhZWQ2Zjg4NDdlZTYyM2IxNGRlNGMzY2UyMWE3MWQyOTNkNTAyZjAzNzRhM2ZlY2I0NWJlZjY2ZA)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 20 |
Design type | BN |
Sealing | SS - End seals on both sides, inner and side seals |
Precision class | N |
Preload class | Z1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 30 mm |
W | 44 mm |
W2 | 12 mm |
E | 4,5 mm |
L - Length | 70,1 mm |
B - Flange width | 32 mm |
J | 36 mm |
MQ | M 5 |
l | 6,5 mm |
L1 | 48,5 mm |
H2 | M 6 |
T1 | 7,1 mm |
N | 12,3 mm |
T2 | 6,3 mm |
L2 | 4,25 mm |
H3 | M 6 |
Lx | 3,8 mm |
Mass | 0,31 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-LGB-H-B-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0NjM3OXxpbWFnZS9qcGVnfGg2Yy9oMmUvOTM0MTUyMDU0Mzc3NC9pbmR1c3RyeS1MR0JfSF9CX18xLmpwZ181MTVXeDUxNUh8MzRlNDU3NmQzYzk2YzZjYzRkZjExYWQxZDQ2MTNkOTM5N2YyODlhMTM3YzU5OTgxYjZlOWJjYmExN2E0ZmEwZA)
PRODUCT PERFORMANCE | |
---|---|
C50 | 17,98 kN |
C100 | 14,27 kN |
C0 | 30,96 kN |
Mx | 0,289 kN/m |
My | 0,224 kN/m |
Mz | 0,224 kN/m |