
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| Series | LGB |
| Carriage version | C |
| Carriage Height | H |
| Size | 25 |
| Design type | BN |
| Sealing | SS - End seals on both sides, inner and side seals |
| Precision class | N |
| Preload class | Z1 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 40 mm |
| W | 48 mm |
| W2 | 12,5 mm |
| E | 5,8 mm |
| L - Length | 79,7 mm |
| B - Flange width | 35 mm |
| J | 35 mm |
| MQ | M 6 |
| l | 9 mm |
| L1 | 57,5 mm |
| H2 | M 6 |
| T1 | 14,2 mm |
| N | 12,2 mm |
| T2 | 13,4 mm |
| L2 | 4,65 mm |
| H3 | M 6 |
| Lx | 5 mm |
| Mass | 0,45 kg |

| PRODUCT PERFORMANCE | | C50 | 25,25 kN |
| C100 | 20,04 kN |
| C0 | 41,73 kN |
| Mx | 0,447 kN-m |
| My | 0,358 kN-m |
| Mz | 0,358 kN-m |