
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| Series | LGB |
| Carriage version | C |
| Carriage Height | H |
| Size | 30 |
| Design type | BE |
| Sealing | SS - End seals on both sides, inner and side seals |
| Precision class | N |
| Preload class | Z2 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 45 mm |
| W | 60 mm |
| W2 | 16 mm |
| E | 7 mm |
| L - Length | 130,5 mm |
| B - Flange width | 40 mm |
| J | 60 mm |
| MQ | M 8 |
| l | 12 mm |
| L1 | 103,5 mm |
| H2 | M 6 |
| T1 | 11 mm |
| N | 11,7 mm |
| T2 | 8,5 mm |
| L2 | 6 mm |
| H3 | M 6 |
| Lx | 5 mm |
| Mass | 1,36 kg |

| PRODUCT PERFORMANCE | | C50 | 53,83 kN |
| C100 | 42,72 kN |
| C0 | 88,18 kN |
| Mx | 1,142 kN-m |
| My | 1,361 kN-m |
| Mz | 1,361 kN-m |