
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| Series | LGB |
| Carriage version | C |
| Carriage Height | H |
| Size | 45 |
| Design type | FL |
| Sealing | SS - End seals on both sides, inner and side seals |
| Precision class | N |
| Preload class | Z0 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 60 mm |
| W | 120 mm |
| W2 | 37,5 mm |
| E | 8,9 mm |
| L - Length | 145 mm |
| B - Flange width | 100 mm |
| J | 80 mm |
| MQ | M 12 |
| ih | 10,6 mm |
| l | 16 mm |
| L1 | 110 mm |
| H2 | M 8 |
| T1 | 14,4 mm |
| N | 10,8 mm |
| T2 | 14,5 mm |
| L2 | 8 mm |
| H3 | M 8 |
| Lx | 7,5 mm |
| Mass | 2,68 kg |

| PRODUCT PERFORMANCE | | C50 | 86,99 kN |
| C100 | 69,04 kN |
| C0 | 132,39 kN |
| Mx | 2,798 kN-m |
| My | 2,17 kN-m |
| Mz | 2,17 kN-m |