
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Series | LGB |
| Carriage version | C |
| Carriage Height | H |
| Size | 55 |
| Design type | BE |
| Sealing | SS - End seals on both sides, inner and side seals |
| Precision class | N |
| Preload class | Z0 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 80 mm |
| W | 100 mm |
| W2 | 23,5 mm |
| E | 12,7 mm |
| L - Length | 210 mm |
| B - Flange width | 75 mm |
| J | 95 mm |
| MQ | M 12 |
| l | 22 mm |
| L1 | 171 mm |
| H2 | M 8 |
| T1 | 24 mm |
| N | 10,8 mm |
| T2 | 24,5 mm |
| L2 | 10 mm |
| H3 | M 8 |
| Lx | 7,5 mm |
| Mass | 5,08 kg |

| PRODUCT PERFORMANCE | |
|---|---|
| C50 | 161,43 kN |
| C100 | 128,12 kN |
| C0 | 259,71 kN |
| Mx | 6,43 kN-m |
| My | 6,617 kN-m |
| Mz | 6,617 kN-m |

