
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| Series | LGB |
| Carriage version | C |
| Carriage Height | S |
| Size | 35 |
| Design type | BE |
| Sealing | SS - End seals on both sides, inner and side seals |
| Precision class | N |
| Preload class | Z0 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 48 mm |
| W | 70 mm |
| W2 | 18 mm |
| E | 7,5 mm |
| L - Length | 153,5 mm |
| B - Flange width | 50 mm |
| J | 72 mm |
| MQ | M 8 |
| l | 10 mm |
| L1 | 122,5 mm |
| H2 | M 6 |
| T1 | 8 mm |
| N | 11,5 mm |
| T2 | 6,5 mm |
| L2 | 7,25 mm |
| H3 | M 6 |
| Lx | 5 mm |
| Mass | 1,84 kg |

| PRODUCT PERFORMANCE | | C50 | 73,29 kN |
| C100 | 58,17 kN |
| C0 | 127,68 kN |
| Mx | 2,02 kN-m |
| My | 2,33 kN-m |
| Mz | 2,33 kN-m |