
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGBR |
Size | 45 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | L |
Rail length | 495 mm |
Precision class | N |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubricant | B - without grease, only with anti-corrosion oil Klüber Contako |
W1 | 45 mm |
H1 | 31,1 mm |
G1 | 52,5 mm |
F | 105 mm |
d | 14 mm |
D2 | 20 mm |
h4 | 17 mm |
Mass | 4,752 kg |
