New
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| Series | LGB |
| Carriage version | X |
| Carriage Height | H |
| Size | 21 |
| Design type | WN |
| Sealing | BB - End seals on both sides, side seals |
| Precision class | N |
| Preload class | Z1 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 21 mm |
| W | 54 mm |
| W2 | 8,5 mm |
| E | 3 mm |
| L - Length | 58,8 mm |
| B - Flange width | 31 mm |
| J | 19 mm |
| J1 | 19 mm |
| MQ | M 5 |
| l | 6 mm |
| L1 | 40,6 mm |
| H2 | M 6 |
| T1 | 5,1 mm |
| N | 12 mm |
| T2 | 4,5 mm |
| L2 | 4,2 mm |
| H3 | M 3 |
| Lx | 3 mm |
| Mass | 0,26 kg |
| PRODUCT PERFORMANCE | | C50 | 7,34 kN |
| C100 | 5,82 kN |
| C0 | 13,09 kN |
| Mx | 0,233 kN-m |
| My | 0,071 kN-m |
| Mz | 0,071 kN-m |