![LGBXH55FNSSNZ1-N](https://eshop-api.ntn-snr.com/medias/industry-LGB-H-F-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wzOTI3NHxpbWFnZS9qcGVnfGg5ZC9oN2EvOTM0MTAyMTgxNDgxNC9pbmR1c3RyeS1MR0JfSF9GX18zLmpwZ181MTVXeDUxNUh8NmVjNzYyNDZlOTZjZDJjNWIwZDIwOWE0ODU0YjcyZWFkOWFjODQxZTE1NmI0NWNhMjRjYzcyNzlkNTc1ZjExMg)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | X |
Carriage Height | H |
Size | 55 |
Design type | FN |
Sealing | SS - End seals on both sides, inner and side seals |
Precision class | N |
Preload class | Z1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 70 mm |
W | 140 mm |
W2 | 43,5 mm |
E | 12,7 mm |
L - Length | 155 mm |
B - Flange width | 116 mm |
J | 95 mm |
MQ | M 14 |
ih | 12,6 mm |
l | 19 mm |
L1 | 116 mm |
H2 | M 8 |
T1 | 14 mm |
N | 10,8 mm |
T2 | 14,5 mm |
L2 | 10 mm |
H3 | M 8 |
Lx | 7,5 mm |
Mass | 4,63 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-LGB-H-F-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0OTA2MXxpbWFnZS9qcGVnfGg5MS9oOWMvOTM0MTkxOTc4OTA4Ni9pbmR1c3RyeS1MR0JfSF9GX18xLmpwZ181MTVXeDUxNUh8YzkwMGIyZTgyMjk0NTk2NjQwYWZhZWE4NmY0YTYwMjM0NmYxNDAzNjIxNWFkMDExNDg3NWIwYTIwNzQ0YmYyMA)
PRODUCT PERFORMANCE | |
---|---|
C50 | 71,49 kN |
C100 | 56,74 kN |
C0 | 136,62 kN |
Mx | 3,385 kN/m |
My | 2,361 kN/m |
Mz | 2,361 kN/m |