Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Narrow miniature guide system with ball chain

LGMC09BN1BBL00055NZ1-1-0-7.5N - SNR

LGMC09BN1BBL00055NZ1-1-0-7.5N

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
SeriesLGM
Carriage versionC
Size9
Design typeBN
Number of carriages1
SealingBB - End seals on both sides, side seals
Rail fixationL
Rail length55 mm
Precision classN
Preload classZ1
Rail arrangement1
MaterialCorrosion resistant material
Special optionsN - Standard
Lubrication connection09 - Lubrication hole
LubricantA - SNR LUB HEAVY DUTY
H10 mm
W20 mm
W25,5 mm
E2,2 mm
L - Length30,8 mm
B - Flange width15 mm
J10 mm
MQM 3
l2,8 mm
L119,5 mm
H2ø 1,5
T12,4 mm
H3ø 1,5
W19 mm
H16,05 mm
G17,5 mm
F20 mm
d3,5 mm
D26 mm
h43,3 mm
Mass0,035 kg
undefined
PRODUCT PERFORMANCE
C502,68 kN
C1002,13 kN
C02,28 kN
Mx0,011 kN-m
My0,008 kN-m
Mz0,008 kN-m