Skip to Header Skip to Main Content Skip to Footer
Log in To add this product to your basket Documentation Product information PRODUCT DEFINITION Brand SNR Series LGM Carriage version C Size 9 Design type BN Number of carriages 1 Sealing BB - End seals on both sides, side seals Rail fixation L Rail length 80 mm Precision class N Preload class Z0 Rail arrangement 1 Material Corrosion resistant material Special options N - Standard Lubrication connection 09 - Lubrication hole Lubricant A - SNR LUB HEAVY DUTY H 10 mm W 20 mm W2 5,5 mm E 2,2 mm L - Length 30,8 mm B - Flange width 15 mm J 10 mm MQ M 3 l 2,8 mm L1 19,5 mm H2 ø 1,5 T1 2,4 mm H3 ø 1,5 W1 9 mm H1 6,05 mm G1 10 mm F 20 mm d 3,5 mm D2 6 mm h4 3,3 mm Mass 0,045 kg
PRODUCT PERFORMANCE C50 2,68 kN C100 2,13 kN C0 2,28 kN Mx 0,011 kN-m My 0,008 kN-m Mz 0,008 kN-m