
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| Series | LGM | 
| Carriage version | X | 
| Size | 9 | 
| Design type | BN | 
| Number of carriages | 20 | 
| Sealing | BB - End seals on both sides, side seals | 
| Rail fixation | L | 
| Rail length | 2000 mm | 
| Precision class | N | 
| Preload class | Z1 | 
| Rail arrangement | 1 | 
| Material | Corrosion resistant material | 
| Special options | N - Standard | 
| Lubrication connection | 09 - Lubrication hole | 
| Lubricant | A - SNR LUB HEAVY DUTY | 
| H | 10 mm | 
| W | 20 mm | 
| W2 | 5,5 mm | 
| E | 2,2 mm | 
| L - Length | 30,8 mm | 
| B - Flange width | 15 mm | 
| J | 10 mm | 
| MQ | M 3 | 
| l | 2,8 mm | 
| L1 | 19,5 mm | 
| H2 | ø 1,5 | 
| T1 | 2,4 mm | 
| H3 | ø 1,5 | 
| W1 | 9 mm | 
| H1 | 6,05 mm | 
| G1 | 7,5 mm | 
| F | 20 mm | 
| d | 3,5 mm | 
| D2 | 6 mm | 
| h4 | 3,3 mm | 
| Mass | 1,06 kg | 

| PRODUCT PERFORMANCE | |
|---|---|
| C50 | 2,03 kN | 
| C100 | 1,61 kN | 
| C0 | 2,28 kN | 
| Mx | 0,011 kN-m | 
| My | 0,008 kN-m | 
| Mz | 0,008 kN-m | 

