
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Series | LGM |
| Carriage version | X |
| Size | 12 |
| Design type | WN |
| Number of carriages | 1 |
| Sealing | BB - End seals on both sides, side seals |
| Rail fixation | L |
| Rail length | 110 mm |
| Precision class | N |
| Preload class | Z0 |
| Rail arrangement | 1 |
| Material | Corrosion resistant material |
| Special options | N - Standard |
| Lubrication connection | 09 - Lubrication hole |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 14 mm |
| W | 40 mm |
| W2 | 8 mm |
| E | 3,8 mm |
| L - Length | 44,5 mm |
| B - Flange width | 28 mm |
| J | 15 mm |
| MQ | M 3 |
| l | 3,5 mm |
| L1 | 30,5 mm |
| H2 | ø 2,0 |
| T1 | 3 mm |
| H3 | ø 2,0 |
| G1 | 15 mm |
| Mass | 0,22 kg |

| PRODUCT PERFORMANCE | |
|---|---|
| C50 | 4,36 kN |
| C100 | 3,46 kN |
| C0 | 5,26 kN |
| Mx | 0,066 kN-m |
| My | 0,026 kN-m |
| Mz | 0,026 kN-m |

