Tapered roller bearing, pressed steel cage
Documentation
Product information
| CHARACTERISTICS | | Bearing type | EC |
| Weight | 0,12 kg |
| Internal diameter n°1 | 21 mm |
| Width 1 | 15 mm |
| External diameter 1 (wheel) | 45 mm |
OE Equivalents
Mercedes0029802002Mercedes0029806502Mercedes2103300051Mercedes2103300325Mercedes2119800002Volkswagen251405645BMercedesA0029806502JaguarC45709Automotive Compatibility
MERCEDES-BENZ (BBDC)E-CLASSE-CLASS => FrontRight,LeftMercedesC-SERIESC-SERIES12/1993 => 01/2000FrontLeft,RightMercedesCANTERCANTER08/2007 => 02/2009FrontLeft,RightMercedesCLASSE CCLASSE C I => FrontRight,LeftMercedesCLASSE CCLASSE C I02/1993 => 01/2001FrontLeft,RightMercedesCLASSE CLCLASSE CL II => FrontLeft,RightMercedesCLASSE CLKCLASSE CLK I05/1997 => 12/2002FrontLeft,RightMercedesCLASSE CLKCLASSE CLK I05/1997 => 12/2002FrontRight,LeftMercedesCLASSE CLSCLASSE CLS I => FrontRight,LeftMercedesCLASSE ECLASSE E I06/1993 => 08/1995FrontLeft,RightMercedesCLASSE ECLASSE E II => Front-MercedesCLASSE ECLASSE E II => FrontLeft,RightMercedesCLASSE ECLASSE E II => FrontRight,LeftMercedesCLASSE ECLASSE E III => FrontRight,LeftMercedesCLASSE ECLASSE E III02/2002 => 02/2006FrontLeft,RightMercedesCLASSE SCLASSE S III => FrontLeft,RightMercedesCLASSE SCLASSE S III03/2000 => 08/2004FrontRight,LeftMercedesCLASSE SLCLASSE SL I02/1989 => 06/2001FrontLeft,RightMercedesCLASSE SLCLASSE SL I08/1992 => 06/2001FrontRight,LeftMercedesCLASSE SLCLASSE SL II07/2001 => 01/2012FrontRight,LeftMercedesCLASSE SLKCLASSE SLK I07/1996 => 11/2003FrontLeft,RightMercedesCLK-SERIESCLK-SERIES => FrontRight,LeftMercedesCLSCLS => FrontRight,LeftMercedesCLS-SERIESCLS-SERIES05/2009 => 12/2010FrontLeft,RightMercedesE-CLASSE-CLASS => FrontLeft,RightMercedesE-SERIESE-SERIES02/1996 => 10/2009FrontLeft,RightMercedesSL-SERIESSL-SERIES01/2008 => 01/2012FrontLeft,RightMercedesSLKSLK => FrontRight,LeftMercedesSLK-SERIESSLK-SERIES07/1996 => 02/2000FrontLeft,RightVolkswagenCARAVELLECARAVELLE12/1982 => 06/1991FrontLeft,RightVolkswagenTransporterTRANSPORTER III04/1979 => 06/1992FrontRight,LeftVolkswagenTransporterTRANSPORTER III07/1982 => 06/1992FrontLeft,RightVolkswagenTransporterTransporter12/1982 => 06/1991FrontLeft,Right