
Tapered roller bearing, pressed steel cage
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | EC |
| External diameter 1 (wheel) | 73 mm |
| Internal diameter n°1 (wheel) | 41 mm |
| Width 1 (wheel) | 19 mm |
| Weight | 0,335 kg |
OE Equivalents
MERCEDES-BENZ0009800501Mercedes0019806202Mercedes0019806302Mercedes0019807202Mercedes0039811005Mercedes0039811505Mercedes0039819505Mercedes0069815805Mercedes0079811305Mercedes0119818905Mercedes0119819005Mercedes0159815505Nissan40215-C6000Mercedes9013301025Automotive Compatibility
MercedesCLASSE GCLASSE G I06/1997 => RearLeft,RightMercedesCLASSE GCLASSE G I03/1998 => 08/2006RearRight,LeftMercedesG-SERIESG-SERIES => -Right,LeftMercedesSERIE LSERIE L I08/1988 => 01/1996FrontLeft,RightMercedesSPRINTERSPRINTER I01/1995 => 01/2006Front,RearRight,LeftMercedesSPRINTERSPRINTER I01/1995 => 01/2006RearLeft,RightMercedesSPRINTERSPRINTER I01/1996 => 01/2006FrontRight,LeftMercedesSPRINTERSPRINTER I10/1999 => 01/2006Front,RearLeft,RightMercedesSPRINTER SERIESSPRINTER SERIES => FrontRight,LeftMercedesSPRINTER SERIESSPRINTER SERIES => Front,RearRight,LeftMercedesSPRINTER SERIESSPRINTER SERIES05/2001 => 01/2006FrontLeft,RightMercedesT1T1 I05/1981 => 01/1996FrontLeft,RightMercedesT1-400-SERIEST1-400-SERIES => FrontRight,LeftMercedesT1-400-SERIEST1-400-SERIES02/1982 => 01/1996FrontLeft,RightNissanPATROL GR V PickupPATROL GR V Pickup => FrontLeft,RightNissanPatrolPATROL I => FrontLeft,RightNissanPatrolPATROL I10/1984 => 02/1996FrontRight,LeftNissanPatrolPATROL II09/1997 => 02/2010FrontLeft,RightNissanPatrolPATROL III01/2000 => 02/2010FrontLeft,RightNissanPatrolPatrol => -Right,LeftNissanPatrolPatrol10/1984 => 01/1989FrontLeft,Right