
Tapered roller bearing, pressed steel cage
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | EC |
| External diameter 1 (wheel) | 74 mm |
| Internal diameter n°1 (wheel) | 45 mm |
| Width 1 (wheel) | 18 mm |
| Weight | 0,3 kg |
OE Equivalents
Mercedes008 981 64 05Mercedes0089815905Mercedes0089816005MercedesA0089815905MercedesA0089816005Automotive Compatibility
MercedesCLASSE GCLASSE G I02/1979 => 11/1988FrontLeft,RightMercedesCLASSE GCLASSE G I02/1979 => 11/1988FrontRight,LeftMercedesG-SERIESG-SERIES10/1979 => 07/1989FrontRight,Left