
Tapered roller bearing, pressed steel cage
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- LM.503349/310
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,305 kg |
Internal diameter n°1 | 45 mm |
Width 1 | 18 mm |
Gearbox code | CX |
External diameter 1 | 74 mm |